Every Ladybug® system includes a feature rich Software Development Kit (SDK) to control camera settings, manage 360 degree image acquisition, and produce panoramic images and video. The Ladybug SDK includes the LadybugCapPro Windows application, source code examples for a quick start in the C/C++/C# programming environment, camera integration technical documentation, and an Application Programming Interface (API) software library with reference documentation. The API enables integration of Ladybug functionality into custom applications, and is supported by a library of online technical application notes and published knowledge base articles.
- Products
- OEM Cameras, Components, and Lasers
- Software
- Ladybug SDK
Added to cart
-
SDK Features
Getting Started Manual with essential information to setup your Ladybug camera system. LadybugCapPro Windows GUI application for camera control and processing functionality. Windows/Linux command line applications with source code to capture and process stream data. Technical reference for camera operations and integration. Comprehensive API with reference documentation for custom application integration in C/C++/C#.
-
Capture and View
Manage image acquisition and data formats. Control camera settings such as auto exposure, resolution, and frame rate. Configure GPIO trigger or strobe settings. Adjust JPEG compression settings to fit data throughput requirements. Acquire and save synchronized images and GPS data.
-
Process and Export
Perform image processing such as debayering, exposure compensation, white balance, gamma and tone mapping. Render output using panoramic, dome or cube map. Retrieve camera intrinsic and extrinsic data for photogrammetry applications. Export to a variety of file formats and compression schemes up to 16K (134 MP resampled) for images and 12K for video.
Contact Sales
Want more information on this product?
Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.
Specifications
- Part Number
- Ladybug-SDK
- Operating System
- Windows 10 / Linux Ubuntu 18.04 and 20.04 for x86-64
- Supported Languages
- C++, C#, C
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Ladybug SDK
Want more information on this product?
Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.